SNAS847 November 2023 LMK3H0102
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
R11 is shown in Table 10-19.
Return to the Summary Table.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | Reserved | R/W | 0x0 | Reserved. Only write '0' to this bit. |
14 | SEPARATE_OE_EN | R/W | 0x0 |
This bit enables the separate output enable functionality of the device. If this bit is a '1', then OUT_FMT_SRC_SEL and I2C_ADDR_LSB_SEL must be set to '0'. This field is stored in the EFUSE. 0h: Pin 1 is the output enable for OUT0 and OUT1. 1h: Pin 1 is the output enable for OUT0, Pin 2 is the output enable for OUT1. |
13:0 | Reserved | R/W | 0x0000 | Reserved, do not write to this field. |