4 Revision History
Changes from Revision B (January 2019) to Revision C (February 2023)
- Updated the numbering format for tables, figures, and cross-references throughout the documentGo
- Changed all instances of legacy terminology to controller and peripheral where SPI is mentioned.Go
- Changed table title from: Device Information to: Package
InformationGo
- Moved the Power Supply Recommendations and Layout
sections to the Application and Implementation sectionGo
Changes from Revision A (August 2017) to Revision B (January 2019)
- Changed Functional Block Diagram's GND and GNDP pin designators for correct grounding of the Output Driver.Go
- Updated tablenotes of Table 7-3
Go
- Added sentence: USART Synchronous Mode is identical to a Serial Peripheral Interface (SPI) without a chip-select because the addressing is handled by the three-bit UART_ADDR value to enable up to eight devices on a single bus.Go
- Added sentence: The temperature measurement's sample and conversion time requires at least 100 us after the temperature measurement command is issued. Do not send other commands during this time to allow the temperature value to properly update.Go
Changes from Revision * (February 2017) to Revision A (August 2017)
- Added zero padding information to the CONFIGURATION/STATUS Command sectionGo
- Changed UART interface parameter text from: 1 stop bit to: 2 stop bit Go
- Changed interfield wait time text from: optional to: required for 1 stop bitGo
- Added sentence: The sync field (0x55) is not included as part of the checksum calculation.Go
- Updated content and added tablenotes to Table 7-3
Go
- Added sentence: The diagnostic field is included in the peripheral generated checksum calculation. Go
- Added subsection Direct Data Burst Through USART Synchronous Mode
Go
- Added Equation 8
Go
- Added sentence: This includes all threshold timing and level values. Go
- Updated UART and USART Communication Examples contentGo
- Updated content in Table 8-2
Go
- Added content to Application Curves
Go
- Added content to Direct-Driven (Transformer-Less) Method and changed Figure 8-6 such that a GND node is present at XDCRNegative and CINN
Go
- Changed text from: TDK EPCOS B78416A2232A03 Transformer, muRata MA40H1S-R transducer to: Fairchild FDC6506P p-channel MOSFET, muRata MA40H1S-R transducerGo