SLASEC8C February 2017 – February 2023 PGA460-Q1
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | GND | P | Ground |
2 | INP | I | Positive transducer receive |
3 | INN | I | Negative transducer receive |
4 | GND | P | Ground |
5 | OUTA | O | Transducer driver output A |
6 | GNDP | P | Power ground |
7 | OUTB | O | Transducer driver output B |
8 | IO | I/O | Time-command interface data input and output |
9 | TEST | I/O | Test output pin |
10 | TXD | O | USART interface transmit |
11 | RXD | I | USART interface receive |
12 | SCLK | I | USART synchronous-mode clock input |
13 | DECPL | O | Decoupling transistor gate drive |
14 | IOREG | P | I/O buffer voltage regulator capacitor |
15 | VPWR | P | Power-supply voltage |
16 | AVDD | P | Analog voltage-regulator capacitor |