SLASEC8C February 2017 – February 2023 PGA460-Q1
PRODUCTION DATA
The register map in the Register Maps section is organized as follows:
All registers are reset to the default values as shown in the Register Maps section. However, the PGA460-Q1 EEPROM is programmed to the values described in #GUID-B34AA7BE-9B97-43F2-AD65-CFB7CE694D0F/T4490914-104. These values are loaded into registers at power up, overwriting the default reset values.
EEPROM REGISTER | REGISTER ADDRESS | Default Value |
---|---|---|
USER_DATA1-USER_DATA-20 | 0h-13h | 00h |
TVGAIN0 | 14h | AFh |
TVGAIN1 | 15h | FFh |
TVGAIN2 | 16h | FFh |
TVGAIN3 | 17h | 2Dh |
TVGAIN4 | 18h | 68h |
TVGAIN5 | 19h | 36h |
TVGAIN6 | 1Ah | FCh |
INIT_GAIN | 1Bh | C0h |
FREQUENCY | 1Ch | 8Ch |
DEADTIME | 1Dh | 00h |
PULSE_P1 | 1Eh | 01h |
PULSE_P2 | 1Fh | 12h |
CURR_LIM_P1 | 20h | 47h |
CURR_LIM_P2 | 21h | FFh |
REC_LENGTH | 22h | 1Ch |
FREQ_DIAG | 23h | 00h |
SAT_FDIAG_TH | 24h | EEh |
FVOLT_DEC | 25h | 7Ch |
DECPL_TEMP | 26h | 0A |
DSP_SCALE | 27h | 00h |
TEMP_TRIM | 28h | 00h |
P1_GAIN_CTRL | 29h | 00h |
P2_GAIN_CTRL | 2Ah | 00h |
EE_CRC | 2Bh | Auto calculated on EEPROM burn |