SLASEC8C February 2017 – February 2023 PGA460-Q1
PRODUCTION DATA
After the controller has transmitted the command field in the transmission frame, zero or more data fields are transmitted to the PGA460-Q1 device (write operation) or to the controller (read operation). The data fields can be raw memory data or a command related parameters. The format of the data is determined by the command in the command field. #X5365 shows the typical format of a data field.