SLLSFE2 June 2019 SN65HVDA1040B-Q1
PRODUCTION DATA.
INPUT | OUTPUT
R |
|||
---|---|---|---|---|
VCANH | VCANL | |VID| | ||
–11.1 V | –12 V | 900 mV | L | VOL |
12 V | 11.1 V | 900 mV | L | |
–6 V | –12 V | 6 V | L | |
12 V | 6 V | 6 V | L | |
–11.5 V | –12 V | 500 mV | H | VOH |
12 V | 11.5 V | 500 mV | H | |
–12 V | –6 V | 6 V | H | |
6 V | 12 V | 6 V | H | |
Open | Open | X | H |
NOTE:
All VI input pulses are from 0 V to VCC and supplied by a generator having the following characteristics: tr or tf ≤ 6 ns, pulse repetition rate (PRR) = 125 kHz, 50% duty cycle.