SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
After performing the phase reference measurements, measure the phase of the speaker load. This is performed in the same manner as the reference measurements, except the loopback is disabled in register 0x16, bit 7.
For loopback delay detection, use the following test procedure:
When the test is complete, the channel reporting register indicates the status change from the AC diagnostic mode to the Hi-Z state. The detected impedance is stored in the appropriate I2C register.
The AC phase in degrees is calculated using Equation 2:
Where:
SETTING | GAIN AT 19 kHz | I(A) | MEASUREMENT RANGE (Ω) | MAPPING FROM CODE TO MAGNITUDE (Ω/Code) |
---|---|---|---|---|
Gain = 4, I = 10 mA (recommended) | 4.28 | 0.01 | 12 | 0.05832 |
Gain = 4, I = 19 mA | 4.28 | 0.019 | 6 | 0.0307 |
Gain = 1, I = 10 mA (recommended) | 1 | 0.01 | 48 | 0.2496 |
Gain = 1, I = 19 mA | 1 | 0.019 | 24 | 0.1314 |