SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The Miscellaneous Control 2 register is shown in Figure 38 and described in Table 11.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | PWM FREQUENCY | RESERVED | SDM_OSR | RESERVED | |||
R/W-110 | R/W-0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R/W | 0 | RESERVED |
6–4 | PWM FREQUENCY | R/W | 110 |
000: 8 × fS (352.8 kHz / 384 kHz) 001: 10 × fS (441 kHz / 480 kHz) 010: RESERVED 011: RESERVED 100: RESERVED 101: 38 × fS (1.68 MHz / 1.82 MHz) 110: 44 × fS (1.94 MHz / 2.11 MHz) 111: 48 × fS (2.12 MHz / not supported) |
3 | RESERVED | R/W | 0 | RESERVED |
2 | SDM_OSR | R/W | 0 |
0: 64x Oversampling rate 1: 128x Oversampling rate |
1–0 | RESERVED | R/W | 10 | RESERVED |