SLOSE32A April 2019 – October 2019 TAS6421-Q1
PRODUCTION DATA.
The overcurrent limit terminates each PWM pulse to limit the output current flow when the current limit (ILIMIT) is exceeded. Power is limited, but operation continues without disruption and prevents undesired shutdown for transient music events. ILIMIT is not reported as fault condition to registers or the FAULT pin but as warning condition to the WARN pin and ILIMIT Status Register (address = 0x25) [default = 0x00]. The two programmable levels can be set by bit 4 in the .