SNIS214E june 2021 – july 2023 TMP114
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Temperature data is represented by a 16-bit two's complement word with a Least Significant Bit (LSB) equal to 0.0078125°C. The temperature output of the TMP114 has a range of –256°C to 255°C.
Temperature | Digital Output | |
---|---|---|
Binary | Hex | |
+125°C | 0011 1110 1000 0000 | 3E80 |
+25°C | 0000 1100 1000 0000 | 0C80 |
+0.0078125°C | 0000 0000 0000 0001 | 0001 |
0°C | 0000 0000 0000 0000 | 0000 |
−0.0078125°C | 1111 1111 1111 1111 | FFFF |
−25°C | 1111 0011 1000 0000 | F380 |
−40°C | 1110 1100 0000 0000 | EC00 |