SBOSA45C february 2022 – may 2023 TMP1826
PRODUCTION DATA
The device provides for a one-time write protection for the entire register map. All the writable registers, except for IO configuration, can be write-protected. To enable the write protection permanently, the host controller must set LOCK_EN bit in the device configuration-2 register, then copy the register to the configuration EEPROM. When the configuration EEPROM is programmed, the change is permanent and irreversible.
Additionally, the device provides temporary write protection mechanism. If the LOCK_EN bit is not committed to configuration EEPROM, the device shall prevent any write to the register scratchpad-1 region, except the IO configuration register as long as power is applied. If the device goes through a POR, then the LOCK_EN bit shall be cleared to allow the host to update the register scratchpad-1.