SBOSA45C february 2022 – may 2023 TMP1826
PRODUCTION DATA
The register is part of the 16-bit temperature result readout that stores the most significant byte of the output of the most recent conversion. Following a power up, the register has the value 00h until the first conversion is complete.
Return to Register Map.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TEMP_RESULT[15:8] | |||||||
R-00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | TEMP_RESULT[15:8] | R | 00h | Stores the MSB of the most recent temperature conversion results. |