SBOSA45C february 2022 – may 2023 TMP1826
PRODUCTION DATA
The scratchpad-1 region and the IO register region together are referred to as the functional register map (see Figure 9-8). The scratchpad-1 region is 16 bytes deep, and has temperature result, device status, device configuration, short address, temperature alert limits and temperature offset registers. The IO register region has the IO read and IO configuration registers. Some of the registers can be committed to the configuration EEPROM to ensure that the device settings are restored on power up without the host rewriting the configuration.