SBOSA45C february 2022 – may 2023 TMP1826
PRODUCTION DATA
The device operates in comparator mode, when the ALERT_MODE is set as '1b'. In the alert mode of operation, the alert status flag and IO2/ALERT pin are asserted when the last temperature conversion is either higher than the temperature alert high limit or when it is lower than the temperature alert low limit register.
The alert status flag and IO2/ALERT pin are deasserted only when the result of the last temperature conversion is less than the temperature alert high limit minus the hysteresis or above the temperature low limit plus the hysteresis as shown in Figure 9-18. The hysteresis is selectable using the HYSTERESIS bit field in the device configuration-2 register.