SLVSDW2B December 2018 – November 2020 TPS23755
PRODUCTION DATA
A TVS, D1, across the rectified PoE voltage per Figure 8-1 must be used. A SMAJ58A, or equivalent, is recommended for general indoor applications. Adequate capacitive filtering or a TVS must limit input transient voltage to within the absolute maximum ratings. Outdoor transient levels or special applications require additional protection.