SLVSH72 December 2023 TPS281C100
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TPS281C100 is a single channel smart high-side switch designed to meet the requirements of industrial control systems. The low RON minimizes device power dissipation, driving a wide range of output load current up to 60-V DC operation range improves system robustness.
The device integrates protection features such as thermal shut down, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS281C100 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. In order to drive high inrush current loads such as lamps or fast charging capacitive loads, TPS281C100A implements an inrush current time period with a higher level of allowed current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.
TPS281C100 is available in a small 14-pin, 4.4-mm × 5-mm HTSSOP leaded package with 0.65-mm pin pitch and 12-pin, 4-mm × 4-mm WSON with 0.5-mm pin pitch minimizing the PCB footprint.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
TPS281C100x | DNT (WSON, 12) | 4.00 mm × 4.00 mm |
PWP (HTSSOP, 14) | 5.00 mm × 4.40 mm |