SLVSH72 December 2023 TPS281C100
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
DEVICE VERSION | PART NUMBER | CURRENT LIMIT RANGE | INTEGRATED CLAMP FOR INDUCTIVE LOADS | INRUSH CURRENT PERIOD |
---|---|---|---|---|
A | TPS281C100A(1) | 1 A to 5 A (fixed 0.5 A with ILIM short to GND) | Yes | Yes |
B | TPS281C100B(1) | 1 A to 5 A (fixed 0.5 A with ILIM short to GND) | Yes | No |