SLVSH72 December 2023 TPS281C100
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VS SUPPLY VOLTAGE AND CURRENT | |||||||
ILNOM | Continuous load current | VEN = HI | TAMB = 85°C | 4.5 | A | ||
IIDLE, VS | Total device idle state current (including MOSFET) with diagnostics disabled | VS ≤ 60 V, VEN = VDIAG_EN = LO, VOUT = 0 V | TJ = –40°C to 85°C | 1 | 1.3 | mA | |
TJ = 150°C | 1.5 |
mA | |||||
IIDLE, VS_DIAG | VS standby idle state current with diagnostics enabled | VS ≤ 60 V, VEN = LO, VDIAG_EN = HI, VOUT = 0 V | 1.2 | 1.7 | mA | ||
IQ, VS | VS quiescent current with diagnostics disabled | VEN = HI, VDIAG_EN = LO | IOUT = 0A | 0.98 | 1.3 | mA | |
IQ, VS_DIAG | VS quiescent current with diagnostics enabled | VENx = HI, VDIAG_EN = HI | IOUT = 0A | 1.2 | 1.5 | mA | |
IOUT(OFF) | Output leakage current | VS ≤ 60 V, VEN = 0 V, Rload = 100k |
0.4 | µA | |||
IOUT(OFF,SINK) | Output sink current | VS ≤ 60 V, VEN = 0 V, VOUT = 24V, VDIAG = 0V |
TJ = –40°C to 85°C | 2.1 | 2.8 | mA | |
TJ = 150°C | 2.3 | 2.6 | mA | ||||
VOUT(OFF) | Output floating voltage | VS ≤ 60 V, VEN = 0 V, VOUT floating, VDIAG = 0V |
TJ = –40°C to 85°C | 0.9 | V | ||
TJ = 150°C | 0.9 | V | |||||
VS UNDERVOLTAGE LOCKOUT (UVLO) INPUT | |||||||
VS,UVLOR | VS undervoltage lockout rising | Measured with respect to the GND pin of the device | 5.0 | 5.4 | 5.75 | V | |
VS,UVLOF | VS undervoltage lockout falling | Measured with respect to the GND pin of the device | 4.1 | 4.5 | 4.85 | V | |
VDS CLAMP | |||||||
VDS,Clamp | VDS clamp voltage | FET current = 10 mA | VS = 24 V | 64 | 75 | 81 | V |
VS = 6 V | 48 | 53 | 58 | V | |||
RON CHARACTERISTICS | |||||||
RON | On-resistance (Includes MOSFET and package) |
0.5A ≤ IOUT ≤ 3A, VS = 6 V to 60 V | TJ = 25°C | 83 | mΩ | ||
RON | On-resistance (Includes MOSFET and package) |
0.5A ≤ IOUT ≤ 3A, VS = 6 V to 60 V | TJ = 125°C | 168 | mΩ | ||
TJ = 150°C | 180 | mΩ | |||||
RON(REV) | On-resistance during reverse polarity | 0.5A ≤ IOUT ≤ 3A, VS = –24V | TJ = –40°C to 150°C | 180 | mΩ | ||
RON_AUX | VS to VOUT On-resistance High Accuracy Sense Mode |
VS = 24V, IOUT = 40 mA OL_ON=DIAG_EN=5V |
TJ = –40°C to 150°C | 4.7 | 12 | Ω | |
CURRENT LIMIT CHARACTERISTICS | |||||||
KCL | Current Limit Ratio | ICL, typ = 5.26 A | 52.6 | A × kΩ | |||
ICL, typ = 4.15 A | 51.9 | A × kΩ | |||||
ICL, typ = 3.04 A | 50.8 | A × kΩ | |||||
ICL, typ = 1.98 A | 49.5 | A × kΩ | |||||
ICL, typ = 0.96 A | 48 | A × kΩ | |||||
ILIM_STARTUP | Peak current limit when switch is enabled (A version) | RILIM = 10kΩ to 50kΩ | 2 × ICL | 6.5 | A | ||
tLIM_STARTUP_DELAY | Delay time for device to remain in ILIM_STARTUP level (A Version) | 12 | ms | ||||
ICL | Current Limit level | Short circuit condition, VDS = 1 V | RILIM = 50 kΩ | 0.73 | 0.96 | 1.11 | A |
RILIM = 25 kΩ | 1.5 | 1.98 | 2.3 | A | |||
RILIM = 16.7 kΩ | 2.3 | 3.04 | 3.5 | A | |||
RILIM = 12.5 kΩ | 3.15 | 4.15 | 4.77 | A | |||
RILIM = 10 kΩ | 4 | 5.26 | 6.3 | A | |||
RILIM = GND, open, or out of range(< 5kΩ, and > 150kΩ) | 0.35 | 0.48 | 0.6 | A | |||
ICL_LINPK | Overcurrent Limit Threshold(1) | Overload condition | RILIM = 25kΩ | 1.5 × ICL | A | ||
ICL_ENPS | Peak current enabling into permanent short | RILIM = 50kΩ | 4 × ICL | A | |||
RILIM = 25kΩ | 3.3 × ICL | A | |||||
RILIM short to GND | 5.7 × ICL | A | |||||
ICL_ENPS2 | Peak current enabling into permanent short | RILIM = 10 kΩ, t < ILIM_STARTUP_DELAY | 2 × ILIM_STARTUP | A | |||
tIOS | Short circuit response time | VS = 24V | 0.5 | μs | |||
THERMAL SHUTDOWN CHARACTERISTICS | |||||||
TABS | Thermal shutdown | 165 | 185 | °C | |||
TREL | Relative thermal shutdown | 77 | °C | ||||
tRETRY | Retry time (2) | Time from fault shutdown until switch re-enable (thermal shutdown). | 2 | ms | |||
Fault Response | Fault reponse to Thermal Shutdown | Auto-retry | |||||
THYS | Absolute Thermal shutdown hysteresis | 10 | °C | ||||
FAULT PIN CHARACTERISTICS | |||||||
VFAULT | FAULT low output voltage | IFAULT = 2.5 mA | 0.5 | V | |||
tFAULT_BLANKING | Fault blanking time during startup (A and B Version) | VDIAG_EN = 5 V, VEN = 0 to 5 V | 12 | ms | |||
tFAULT_FLT | Fault indication-time | Time between fault and FAULT asserting | 75 | µs | |||
tFAULT_SNS | Fault indication-time | VDIAG_EN = 5 V Time between fault and ISNS settling at VSNSFH |
106 | µs | |||
CURRENT SENSE CHARACTERISTICS | |||||||
IKSNS2_EN | Load current supported to enable KSNS2 when in KSNS Mode | VEN = VDIAG_EN = 5 V, VOL_ON = GND | 21 | 25 | 30 | mA | |
IKSNS2_DIS | Load current to disable KSNS2 when in KSNS2 Mode | VEN = VDIAG_EN = 5 V, VOL_ON = GND | 75 | 85 | 105 | mA | |
KSNS | Current sense ratio - Standard Sensing IOUT / ISNS |
IOUT = 1 A, VOL_ON = GND | 800 | A/A | |||
KSNS2 | Current sense ratio - High Accuracy Sensing IOUT / ISNS |
IOUT = 20 mA, VOL_ON = 5V | 24 | A/A | |||
ISNS | Current sense current |
VEN = VDIAG_EN = 5 V, VOL_ON = GND | IOUT = 4 A | 5 | mA | ||
–4 | 6 | % | |||||
IOUT = 3.5 A | 4.375 | mA | |||||
–4 | 4 | % | |||||
IOUT = 3 A | 3.75 | mA | |||||
–4 | 4 | % | |||||
IOUT = 2 A | 2.5 | mA | |||||
–4 | 4 | % | |||||
IOUT = 1 A | 1.25 | mA | |||||
–4 | 4 | % | |||||
IOUT = 0.75 A | 0.9375 | mA | |||||
–6 | 6 | % | |||||
IOUT = 0.5 A | 0.625 | mA | |||||
–6 | 6 | % | |||||
IOUT = 250 mA | 0.3125 | mA | |||||
–10 | 10 | % | |||||
IOUT = 150 mA | 0.1875 | mA | |||||
–10 | 10 | % | |||||
IOUT = 60 mA | 0.075 | mA | |||||
–25 | 25 | % | |||||
IOUT = 30 mA | 0.0375 | mA | |||||
–25 | 25 | % | |||||
ISNS2 | Current sense current and accuracy for high accuracy sense mode | VEN = VDIAG_EN = 5 V, VOL_ON = 5V | IOUT = 20 mA | 0.833 | mA | ||
–6 | 6 | % | |||||
IOUT = 10 mA | 0.404 | mA | |||||
–10 | 10 | % | |||||
IOUT = 4 mA | 0.161 | mA | |||||
–12.5 | 12.5 | % | |||||
IOUT = 2 mA | 0.0800 | mA | |||||
–15 | 15 | % | |||||
IOUT = 1 mA | 0.0395 | mA | |||||
–20 | 20 | % | |||||
SNS PIN CHARACTERISTICS | |||||||
VSNSFH | VSNS fault high-level | VDIAG_EN = 5 V | 4.5 | 5 | 5.77 | V | |
VDIAG_EN = 3.3 V, RSNS=Open | 3.3 | 3.95 | 4.4 | V | |||
VDIAG_EN = VIH | 2.9 | 3.2 | 3.5 | V | |||
ISNSFLT | ISNS fault high-level | VDIAG_EN > VIH,DIAG_EN | 5.2 | 6.4 | mA | ||
ISNSleak | ISNS leakage | VDIAG_EN = 5 V, IL = 0 mA | 1.3 | µA | |||
VS_ISNS | VS headroom needed for full current sense and fault functionality | VDIAG_EN = 3.3V | 5.9 | V | |||
VDIAG_EN = 5V | 6.7 | V | |||||
OPEN LOAD DETECTION CHARACTERISTICS | |||||||
VOL_OFF | OFF state open-load (OL) detection voltage | VEN = 0 V, VDIAG_EN = 5 V | 1.4 | 2 | 2.5 | V | |
ROL_OFF | OFF state open-load (OL) detection internal pull-up resistor | VEN = 0 V, VDIAG_EN = 5 V | VS = 6V | 110 | 125 | 135 | kΩ |
VS = 24V | 114 | 140 | 166 | kΩ | |||
VS = 48V | 120 | 140 | 166 | kΩ | |||
tOL_OFF | OFF state open-load (OL) detection deglitch time | VEN = 0 V, VDIAG_EN = 5 V, When Vs – VOUT < VOL, duration longer than tOL. Open load detected. | 480 | 1050 | µs | ||
tOL_OFF_1 | OL_OFF and STB indication-time from EN falling | VEN = 5 V to 0 V, VDIAG_EN = 5 V IOUT = 0 mA, VOUT = Vs - VOL |
310 | 905 | µs | ||
tOL_OFF_2 | OL and STB indication-time from DIA_EN rising | VEN = 0 V, VDIAG_EN = 0 V to 5 V IOUT = 0 mA, VOUT = VS - VOL |
1080 | µs | |||
OL_ON PIN CHARACTERISTICS | |||||||
VIL, OL_ON | Input voltage low-level | 0.8 | V | ||||
VIH, OL_ON | Input voltage high-level | 1.5 | V | ||||
VIHYS, OL_ON | Input voltage hysteresis | 282 | mV | ||||
ROL_ON | Internal pulldown resistor | 0.7 | 1 | 1.3 | MΩ | ||
IIL_OL_ON | Input current low-level | VOL_ON = -1 V | –25 | 0 | µA | ||
IIL, OL_ON | Input current low-level | VOL_ON = 0.8 V | 0.6 | .8 | 1.2 | µA | |
IIH, OL_ON | Input current high-level | VOL_ON = 5 V | 3 | 5 | 7 | µA | |
DIAG_EN PIN CHARACTERISTICS | |||||||
VIL, DIAG_EN | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, DIAG_EN | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, DIAG_EN | Input voltage hysteresis | 275 | mV | ||||
RDIAG_EN | Internal pulldown resistor | 200 | 350 | 500 | kΩ | ||
IIL, DIAG_EN | Input current low-level | VDIAG_EN = 0.8 V, VEN=0V | 2.9 | µA | |||
IIH, DIAG_EN | Input current high-level | VDIAG_EN = 5 V | 14 | µA | |||
EN PIN CHARACTERISTICS | |||||||
VIL, EN | Input voltage low-level | No GND Network | 0.8 | V | |||
VIH, EN | Input voltage high-level | No GND Network | 1.5 | V | |||
VIHYS, EN | Input voltage hysteresis | 280 | mV | ||||
REN | Internal pulldown resistor | 200 | 350 | 500 | kΩ | ||
IIL, EN | Input current low-level | VEN = 0.8 V | 2.2 | µA | |||
IIH, EN | Input current high-level | VEN = 5 V | 14 | µA |