SLVSDE4E march 2017 – june 2023 TPS61253A , TPS61253E
PRODUCTION DATA
For TPS61253A, VIN = 2.3 V to 4.85 V , VOUT = 5 V , TJ = –40 °C to 125 °C ; Typical values are at VIN = 3.6 V , TJ = 25 °C, unless otherwise noted.
For TPS61253E, VIN = 2.6 V to 4.85 V , VOUT = 5.25 V , TJ = –40 °C to 125 °C ; Typical values are at VIN = 3.6 V , TJ = 25 °C, unless otherwise noted.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
HICCUP OFF TIME | ||||||
tHCP_ON | Hiccup on time | VIN = 3.6 V | 1000 | µs | ||
tHCP_OFF | Waiting time for the restart | VIN = 3.6 V | 20 | ms | ||
START UP TIME | ||||||
tEN_DELAY | Startup delay time | Time from EN high to start switching, No load | 70 | µs | ||
tSS | Soft start time | Time from EN high to VOUT, No load | 600 | µs |