SLVSDE4E march 2017 – june 2023 TPS61253A , TPS61253E
PRODUCTION DATA
PART NUMBER | OUTPUT VOLTAGE | SW VALLEY CURRENT LIMIT (TYP.) | DC START-UP CURRENT LIMT (TYP.) | INPUT START-UP VOLTGAE | EN I/O LOGIC | SPECIFIC FEATURES |
---|---|---|---|---|---|---|
TPS61253A | 5 V | 4 A | 1.5 A | 2.3 V | Supports 1.8 V logic I/O | Supports output 5 V, up to 1500 mA |
TPS612532A | 5 V | 4 A | 1.5 A | 2.3 V | Supports 1.8 V logic I/O | Supports output 5 V, up to 1500 mA with output discharge function |
TPS61254A(1) | 4.5 V | 2.5 A | 0.75 A | 2.3 V | Supports 1.8 V logic I/O | Supports output 4.5 V, up to 1000 mA |
TPS61255A(1) | 4.7 V | 4 A | 1.5 A | 2.3 V | Supports 1.8 V logic I/O | Supports output 4.5 V, up to 1500 mA |
TPS612561A(1) | 5 V | 2.5 A | 0.75 A | 2.3 V | Supports 1.8 V logic I/O | Supports output 5 V, up to 1000 mA |
TPS61258A(1) | 4.5 V | 4 A | 1.5 A | 2.3 V | Supports 1.8 V logic I/O | Supports output 4.5 V, up to 1500 mA |
TPS612592A(1) | 5.2 V | 4 A | 0.75 A | 2.3 V | Supports 1.8 V logic I/O | Supports output 5.2 V, up to 1500 mA |
TPS612531A(1) | 5 V | 4 A | 1.5 A | 2.3 V | Supports 1.8 V logic I/O | Supports output 5 V, up to 1500 mA with PFM/PWM mode only |
TPS61253E | 5.25 V | 4.5 A | 1.5 A | 2.6 V | Supports both 1.8 V and 1.2 V logic I/O | Supports output 5.25 V, up to 1500 mA |