SLUSEW0 December 2023 UCC28750
PRODUCTION DATA
UCC28750 operates over a wide input voltage range, and has protections to enable safe operation. The device does not start switching operation until the input voltage, VDD, reaches above 15.3V, Vuvlo(on), threshold. UCC28750 continues to operate until the input voltage reaches either 9V, Vuvlo(off), or 28V, Vovlo. The upper limit to the operation range is defined as the over-voltage lockout threshold. In the UVLO case, the device stops switching immediately. In the OVLO case, the device stops switching operation and triggers a protection response after the input voltage goes above the Vovlo threshold for three consecutive switching cycles.