SLUSEW0 December 2023 UCC28750
PRODUCTION DATA
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Operating VDD input voltage | 10 | 26 | V | |
DRV | DRV output voltage range | –0.3 | 12 | V | |
CS | CS pin voltage | –0.3 | 0.9 | V | |
FB | FB pin voltage | –0.3 | 2.6 | V | |
FLT | FLT pin voltage range | –0.3 | 4 | V | |
GND | GND pin voltage | –0.3 | 0.3 | V | |
TJ | Junction temperature | –40 | 125 | °C |