SLUSEW0 December 2023 UCC28750
PRODUCTION DATA
The Feedback (FB) pin connects to the collector of an analog optocoupler output transistor and carries information about the system output state. Internally, the FB node is pulled up to VREF by the RFB resistor. This interaction of the pull up resistor and the output current from the optocoupler output transistor work together to create a control voltage. The current sense threshold reference CSth is created by offsetting the FB pin voltage by 0.8V, VFB(offset), then divided down by a factor of 2V/V, GFB.
The control voltage directly determines the converter switching frequency and peak primary current limit. More detail is provided in the Section 7.4.2 section of the data sheet.