SLUSEW0 December 2023 UCC28750
PRODUCTION DATA
At an initial startup phase, the device is in the off state while the voltage at the VDD pin is below the Vuvlo(on) voltage of 15.3 V. In this state the device's features and circuitry are disabled, and the device's current consumption is only the quiescent current, IVDD(start), of 5 μA. Once the VDD pin voltages crosses the turn on threshold, the device enters in to the startup phase. If a fault occurs, or the system application is shutting down, the device remains on until the VDD pin voltage falls below Vuvlo(off).