DLP products

Applications for DLP® Pico™ chipsets

With a broad portfolio ranging from nHD to 4K UHD resolutions, DLP Pico chipsets enable a wide variety of innovative, high performance ultra-mobile and compact display applications. Product developers can quickly go to market by selecting a chipset and optical module that meet the application’s requirements. DLP Pico chipsets can also be used for non-display applications such as 3D Printing and 3D Machine Vision.

Pico projectors

Pico projectors can be used as portable big-screen displays for any device with video output, such as laptops, smartphones, tablets, and gaming consoles. They can offer users an easy and lightweight means to project large and colorful video in a variety of settings.

Benefits

  • High optical efficiency
  • Small size, high resolution
  • High contrast
  • DLP Intellibright™ algorithms
  • Mature ecosystem
dlpicoprojector

Smart home displays

"Smart home" encompasses a broad category of products and services that bring automation and interconnectivity to a variety of devices in the home, such as lighting, thermostats, appliances, and entertainment devices. While basic smart speakers use audio for feedback, smart displays (or smart speakers with display) supplement the user experience with visual content such as how-to videos, recipes and photos. Mobile Smart TVs are compact devices that can wirelessly stream content and project it onto virtually any surface. They can take the place of a TV in the home or serve as a portable display. Both applications can leverage ultra-short throw optics to project onto surfaces just inches away from the unit.

Benefits:

  • High optical efficiency
  • On demand display
  • High resolution
  • Displays of any shape on virtually any surface
  • Solid state illumination compatible
dlp for smart home displays

Industrial displays

Digital signage is a category of displays designed for commercial and industrial spaces, including retailers, stadiums, casinos, hotels, restaurants, and airports. Digital signage delivers up-to-date information such as advertising, menus, event status, and maps in locations where people gather. Some use cases may require larger display sizes and brightness – learn more about digital signage with DLP standard chipsets. Free-form projection capability from a compact device also makes DLP Pico products a great fit for other industrial products such as humanoids (service robots), and commercial gaming machines.

Benefits:

  • Display on any surface
  • Free-form displays
  • On-demand display
  • Swappable and replaceable displays
  • Solid state illumination compatible
dlp for smart industrial displays

Virtual & augmented reality headsets and glasses

Wearable displays are devices that are worn as a helmet, headset, or glasses by the user and create an image in the user’s field of view. The display can either be see-through (augmented reality) or opaque (immersive or virtual reality). Products in this category include head-mounted displays (HMDs) and near-eye displays.

The DLP Pico chip is a reflective microdisplay technology used in the optical module in a wearable display. It is typically illuminated by RGB LEDs, and intelligently reflects light through pupil forming optics into a final optical element, such as a waveguide or curved combiner, which relays the image into the eye.

Benefits:

  • Low power consumption
  • High contrast
  • High optical efficiency
  • Small size, high resolution
  • High speed: fast refresh rates, low latency
dlp for smart industrial displays
End equipment
Recommended products
Evaluation modules
Resources
Virtual/augmented reality headsets & glasses

DLP2000 - 0.2 nHD

DLP2010 - 0.2 WVGA

DLP230GP - 0.23 qHD

DLP230KP - 0.23 HD

DLP230NP - 0.23 1080p

DLP3010  - 0.3 720p   

DLPDLCR2000EVM

DLPDLCR2010EVM

DLPDLCR3010EVM-G2

Application Note - DLP technology for Near Eye Display (NED)

Training - Wearable displays with TI DLP Pico technology

Blog - Three ways DLP® technology can enable augmented reality experiences

 

 

 

 

 

Smartphones & tablets

Integrating pico displays into smartphones and tablets enables larger screen and power-efficient projection on virtually any surface. On-demand second screens can be used to share photos, show a presentation, watch a movie, or even play a videogame.

Benefits:

  • Small size, high resolution
  • DLP Intellibright™ algorithms
  • Mature ecosystem
  • High optical efficiency
  • High contrast
dlp for smart industrial displays

Other applications

There are hundreds of other applications that could benefit from the high brightness and high contrast free-form, on-demand displays that DLP Pico technology offers. For example, there are numerous ways projection displays can be incorporated into appliances. These features enable developers to bring significant product differentiation and can quickly go to market by selecting a chipset and off the shelf optical module that meets the application’s requirements.  

dlp for smart industrial displays