JAJSO55 December 2022 DRV8317
PRODUCTION DATA
Brushless-DC motors are typically rated for a certain voltage (for example, 5V or 12V). The DRV8317 allows for a range of possible operating voltages from 4.5-V to 20-V.