JAJSO55 December 2022 DRV8317
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VVM, VVIN_AVDD | 4.5 | 12 | 20 | V |
IOUT(1) | Peak output winding current | VVM ≥ 6 V, OUTA, OUTB, OUTC | 5 | A | ||
4.5 V ≤ VVM < 6 V, OUTA, OUTB, OUTC | 3 | A | ||||
VOD | Open drain pullup voltage | nFAULT | –0.3 | 5.5 | V | |
IOD | Open drain output current capability | nFAULT | 5 | mA | ||
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating Junction temperature | –40 | 150 | °C |