JAJSO55 December 2022 DRV8317
PRODUCTION DATA
PIN | 36-pin package | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
NAME | DRV8317S | DRV8317H | ||
AGND | 21 | 21 | GND | Device analog ground. Connect to a separate ground plane.2 |
AVDD | 22 | 22 | PWR O | 3.3V regulator output. Connect a X5R or X7R, 2.2-µF (no load) or 4.7-µF (up to 80mA load), 6.3-V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 80 mA for external loads. |
CP | 6 | 6 | PWR | Charge pump output. Connect a X5R or X7R, 1-µF, 16-V ceramic capacitor between the CP and VM pins. |
CPH | 5 | 5 | PWR | Charge pump switching node. Connect a X5R or X7R, 100-nF, (2xVM)- rated ceramic capacitor between the CPH and CPL pins. |
CPL | 4 | 4 | PWR | |
CSAREF | 33 | 33 | PWR I | Current sense amplifier power supply input/reference. Connect a X5R or X7R, 0.1-µF, 6.3-V ceramic capacitor between the CSAREF and AGND pins. |
GAIN | — | 29 | I | Available only in hardware variant (DRV8317H). The pin is a 4-level input pin for current sense amplifier gain setting. |
INHA | 23 | 23 | I | High-side driver control input for OUTA. This pin controls the state of the high-side MOSFET in 6x/3x PWM Mode. |
INHB | 25 | 25 | I | High-side driver control input for OUTB. This pin controls the state of the high-side MOSFET in 6x/3x PWM Mode. |
INHC | 27 | 27 | I | High-side driver control input for OUTC. This pin controls the state of the high-side MOSFET in 6x/3x PWM Mode. |
INLA | 24 | 24 | I | Low-side driver control input for OUTA. This pin controls the state of the low-side MOSFET in 6x PWM Mode. |
INLB | 26 | 26 | I | Low-side driver control input for OUTB. This pin controls the state of the low-side MOSFET in 6x PWM Mode. |
INLC | 28 | 28 | I | Low-side driver control input for OUTC. This pin controls the state of the low-side MOSFET in 6x PWM Mode. |
MODE | — | 31 | I | Available only in hardware variant (DRV8317H). This is a 4-level input pin for PWM mode setting. |
NC | 3 | 3, 32 | — | No connect. Leave the pin floating. |
nFAULT | 2 | 2 | O | Fault indication pin. Pulled low during fault condition. Open-drain output; requires an external pull-up resistor to AVDD. |
nSCS | 32 | — | I | Available only in SPI variant (DRV8317S). Serial chip select. A logic low on this pin enables serial interface communication. |
nSLEEP | 1 | 1 | I | When this pin is logic low the device goes to a low-power sleep mode. A 15 to 50-µs low pulse on nSLEEP pin can be used to reset fault conditions without entering sleep mode. |
OUTA | 11, 12 | 11, 12 | O | Half-bridge output A. Connect to motor winding. |
OUTB | 14, 15 | 14, 15 | O | Half-bridge output B. Connect to motor winding. |
OUTC | 17, 18 | 17, 18 | O | Half-bridge output C. Connect to motor winding. |
PGND | 10, 13, 16, 19 | 10, 13, 16, 19 | PWR | Device power ground. Connect to a separate ground plane.2 |
SCLK | 31 | — | I | Available only in SPI variant (DRV8317S). Serial clock input. Serial data is shifted out on the rising edge and captured on the falling edge of SCLK. |
SDI | 30 | — | I | Available only in SPI variant (DRV8317S). Serial data input. Data (input) is captured on the falling edge of the SCLK pin (SPI devices). |
SDO | 29 | — | O | Available only in SPI variant (DRV8317S). Serial data output. Data (output) is shifted out on the rising edge of the SCLK pin. |
SLEW | — | 30 | I | Available only in hardware variant (DRV8317H). This pin is a 4-level input pin for OUTx voltage slew rate setting. |
SOA | 36 | 36 | O | Current sense amplifier output for OUTA. |
SOB | 35 | 35 | O | Current sense amplifier output for OUTB. |
SOC | 34 | 34 | O | Current sense amplifier output for OUTC. |
VIN_AVDD | 7 | 7 | PWR | Input supply for AVDD LDO |
VM | 8, 9, 20 | 8, 9, 20 | PWR | Device and motor power supply. Connect to motor supply voltage; bypass to PGND with a 0.1-µF capacitor plus one bulk capacitor. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device |
Thermal pad | PWR | Must be connected to AGND. |