JAJSO55 December 2022 DRV8317
PRODUCTION DATA
The DRV8317 has thermal shutdown (OTS) as previously described. A die temperature in excess of 145°C (min.) can disable the device until the temperature drops to a safe level.
Any tendency of the device to enter thermal shutdown is an indication of excessive power dissipation, insufficient heatsinking, or too high an ambient temperature.