JAJSO55 December 2022 DRV8317
PRODUCTION DATA
Table 8-1 lists the recommended values of the external components for the driver.
COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | PGND | X5R or X7R, 0.1-µF, (2 x VM)-rated capacitor |
CVM2 | VM | PGND | ≥ 10-µF, (2 x VM)-rated electrolytic capacitor |
CVIN_AVDD1 | VIN_AVDD | AGND | X5R or X7R, 0.1-µF, (2 x VIN_AVDD)-rated capacitor |
CVIN_AVDD2 | VIN_AVDD | AGND | ≥ 10-µF, (2 x VIN_AVDD)-rated capacitor |
CFLY | CPH | CPL | X5R or X7R, 0.1-µF, (2 x VM)-rated capacitor |
CCP | CP | VM | X5R or X7R, 16-V, 1-µF capacitor |
CAVDD | AVDD | AGND | X5R or X7R, 2.2-µF (no external load) 4.7-µF (up to 80mA load), 6.3-V capacitor |
RnFAULT | AVDD | nFAULT | 5.1-kΩ, Pull-up resistor |
RMODE | MODE | AGND | Section 8.3.3.2 |
RSLEW | SLEW | AGND | Section 8.3.3.2 |
RGAIN | GAIN | AGND | Section 8.3.3.2 |
CCSAREF | CSAREF | AGND | X5R or X7R, 0.1-µF, (2 x CSAREF)-rated capacitor |