JAJSM95A May 2023 – December 2023 DRV8845
PRODUCTION DATA
Table 7-7 lists a summary of the functional modes.
CONDITION | CONFIGURATION | H-BRIDGEs | CHARGE PUMP | Logic | |
---|---|---|---|---|---|
Sleep mode | 4.5 V < VM < 38 V | nSLEEP pin = 0 | Disabled | Disabled | Disabled |
Operating | 4.5 V < VM < 38 V | nSLEEP pin = 1 | Operating | Operating | Operating |