JAJSM95A May 2023 – December 2023 DRV8845
PRODUCTION DATA
The DRV8845 is designed to operate two stepper motors, up to four DC motors, or one stepper and one or two DC motors. The device integrates four N-channel power MOSFET H-bridges. The DRV8845 is footprint and software compatible with similar quad H-Bridge motor drivers from other vendors. The DRV8845 can be powered with a supply voltage between 4.5 and 38 V. The device is capable of providing an output current up to 2.5-A peak or 1.5-A full-scale. The actual full-scale and rms current depends on the ambient temperature, supply voltage, and PCB thermal capability.
The currents in each of the output full-bridges are regulated with pulse width modulated (PWM) control circuitry. Each full-bridge peak current is set by the value of an external current sense resistor, RSENSEx , and a reference voltage, VREFx.
A simple PHASE/I0/I1 interface allows easy interfacing to the controller circuit. With this interface, a stepper motor can be driven in full-step, half-step or quarter-step modes. Higher resolution step modes can be programmed by dynamically changing the voltage on the VREFx pins. Also, the DRV8845 supports driving brushed-DC motors in forward, reverse and coast modes. A low-power sleep mode is included which allows the system to save power when not driving the motor.