JAJSM95A May 2023 – December 2023 DRV8845
PRODUCTION DATA
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NAME | QFN | ||
I04 | 1 | I | Control Input for H-Bridge 4 |
OUT1A | 2 | O | H-Bridge 1 Output A |
SENSE1 | 3 | O | Sense resistor terminal for H-Bridge 1 |
OUT1B | 4 | O | H-Bridge 1 Output B |
VM1 | 5 | P | Supply Voltage. VM1 should be connected to VM2 pin close to the device. |
OUT2B | 6 | O | H-Bridge 2 Output B |
SENSE2 | 7 | O | Sense resistor terminal for H-Bridge 2 |
OUT2A | 8 | O | H-Bridge 2 Output A |
PHASE4 | 9 | I | Control Input for H-Bridge 4. Leave this pin OPEN when H-Bridge 3 and H-Bridge 4 are paralleled. |
PHASE3 | 10 | I | Control Input for H-Bridge 3. When H-bridge 3 and 4 are paralleled, PHASE3 is used to control the combined H-bridge. |
nSLEEP | 11 | I | Sleep mode input. Logic high to enable device; logic low to enter low-power sleep mode; internal pulldown resistor. |
VREF1 | 12 | I | Reference voltage input to set the full scale chopping current in H-bridge 1 |
VREF2 | 13 | I | Reference voltage input to set the full scale chopping current in H-bridge 2 |
VREF3 | 14 | I | Reference voltage input to set the full scale chopping current in H-bridge 3. VREF3 controls the current of the combined bridge when H-Bridge 3 and H-Bridge 4 are paralleled. |
VREF4 | 15 | I | Reference voltage input to set the full scale chopping current in H-bridge 4. Voltage on this pin is ignored when H-Bridge 3 and H-Bridge 4 are paralleled. |
GND | 16 | G | Analog ground |
PHASE2 | 17 | I | Control Input for H-Bridge 2 |
PHASE1 | 18 | I | Control Input for H-Bridge 1 |
I14 | 19 | I | Control Input for H-Bridge 4 |
OUT4A | 20 | O | H-Bridge 4 Output A |
SENSE4 | 21 | O | Sense resistor terminal for H-Bridge 4 |
OUT4B | 22 | O | H-Bridge 4 Output B |
VM2 | 23 | P | Supply Voltage. VM2 should be connected to VM1 pin close to the device. |
OUT3B | 24 | O | H-Bridge 3 Output B |
SENSE3 | 25 | O | Sense resistor terminal for H-Bridge 3 |
OUT3A | 26 | O | H-Bridge 3 Output A |
I13 | 27 | I | Control Input for H-Bridge 3. When H-bridge 3 and 4 are paralleled, I13 is used to control the combined H-bridge. |
I12 | 28 | I | Control Input for H-Bridge 2 |
I11 | 29 | I | Control Input for H-Bridge 1 |
PGND | 30 | G | Power ground |
VCP | 31 | P | Reservoir capacitor terminal |
CP1 | 32 | P | Charge pump capacitor terminal |
CP2 | 33 | P | Charge pump capacitor terminal |
I01 | 34 | I | Control Input for H-Bridge 1 |
I02 | 35 | I | Control Input for H-Bridge 2 |
I03 | 36 | I | Control Input for H-Bridge 3. When H-bridge 3 and 4 are paralleled, I03 is used to control the combined H-bridge. |
PAD | - | - | Exposed pad for enhanced thermal performance. Should be soldered to the PCB. |