JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
The SN65LVDS301 transmitter has three modes of operation controlled by link-select pins LS0 and LS1. Table 8-2 shows the serializer modes of operation.
LS1 | LS0 | Mode of Operation | Data Links Status | |
---|---|---|---|---|
0 | 0 | 1ChM | 1-channel mode (30-bit serialization rate) | D0 active; D1, D2 high-impedance |
0 | 1 | 2ChM | 2-channel mode (15-bit serialization rate) | D0, D1 active; D2 high-impedance |
1 | 0 | 3ChM | 3-channel mode (10-bit serialization rate) | D0, D1, D2 active |
1 | 1 | Reserved | Reserved |