JAJSQ88E february 2006 – october 2020 SN65LVDS301
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
PD | Device Power Dissipation | VDDx = 1.8 V, TA = 25°C | fCLK = 4 MHz | 14.4 | mW | |
fCLK = 65 MHz | 44.5 | |||||
VDDx = 1.95 V, TA = –40°C | fCLK = 4 MHz | 22.3 | mW | |||
fCLK = 65 MHz | 71.8 |