JAJSE66E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | RESERVED | RESERVED | COLDOFF | UVLO | PWR_FAULT | CRITTEMP |
TPS650864 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
3 | COLDOFF | R/W | 0 | Set by PMIC cleared by host. Host to write 1b to clear. 0: Cleared 1: N/A. Not enabled for existing OTPs. |
2 | UVLO | R/W | 0 | Set by PMIC cleared by host. Host to write 1b to clear. 0: Cleared 1: PMIC was shut down due to a UVLO event (VSYS crosses below 5.4 V). Assertion of this bit sets the SHUTDN bit in Section 8.13.4. |
1 | PWR_FAULT | R/W | 0 | Set by PMIC cleared by host. Host to write 1b to clear. 0: Cleared 1: PMIC was shut down due to an unmasked power fault event. Assertion of this bit sets the SHUTDN bit in Section 8.13.4. The source of the power fault can be determined from the PWR_FAULT registers (0xB2 and 0xB3). Overcurrent protection will limit IOUT and typically cause a power fault as VOUT droops. |
0 | CRITTEMP | R/W | 0 | Set by PMIC cleared by host. Host to write 1b to clear. 0: Cleared 1: PMIC was shut down due to the rise of PMIC die temperature above critical temperature threshold (TCRIT). Assertion of this bit sets the SHUTDN bit in Section 8.13.4. |