JAJSE66E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | LDO5 _PGOOD | LDOA1 _PGOOD | VTT _PGOOD | SWB2 _PGOOD | SWB1 _PGOOD | LDOA3 _PGOOD |
TPS650864 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R | R | R | R | R | R | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5 | LDO5_PGOOD | R | 0 | LDO5 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
4 | LDOA1_PGOOD | R | 0 | LDOA1 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
3 | VTT_PGOOD | R | 0 | VTT LDO Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
2 | SWB2_PGOOD | R | 0 | SWB2 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
1 | SWB1_PGOOD | R | 0 | SWB1 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |
0 | LDOA3_PGOOD | R | 0 | LDOA3 Power Good status. 0: The output is not in target regulation range. 1: The output is in target regulation range. |