JAJSE66E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | MFAULT | RESERVED | RESERVED | RESERVED | msHUTDN | RESERVED | RESERVED | MDIETEMP |
TPS650864 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Access | R/W | R | R | R | R/W | R | R | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | MFAULT | R/W | 1 | FAULT interrupt mask. 0: Not masked. 1: Masked. |
3 | msHUTDN | R/W | 1 | PMIC shutdown event interrupt mask 0: Not masked. 1: Masked. |
0 | MDIETEMP | R/W | 1 | Die temp interrupt mask. 0: Not masked. 1: Masked. |