JAJSE66E June 2017 – December 2022 TPS650864
PRODUCTION DATA
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | BUCK3_ VID[6] | BUCK3_ VID[5] | BUCK3_ VID[4] | BUCK3_ VID[3] | BUCK3_ VID[2] | BUCK3_ VID[1] | BUCK3_ VID[0] | RESERVED |
TPS6508640 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
TPS65086401 | 0 | 0 | 1 | 0 | 0 | 1 | 0 | 0 |
TPS6508641 | 0 | 0 | 1 | 1 | 1 | 0 | 0 | 0 |
TPS65086470 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | BUCK3_VID[6:0] | R/W | X | This field sets the BUCK3
regulator output regulation voltage in normal mode. See Table 8-22 and Table 8-23 for 10-mV and 25-mV step ranges for VOUT options. |