JAJSE66E June 2017 – December 2022 TPS650864
PRODUCTION DATA
All xx_DISCHG[1:0] bits internally set to 00 whenever the corresponding VR is enabled.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | LDOA2_ DISCHG[1] | LDOA2_ DISCHG[0] | SWA1_ DISCHG[1] | SWA1_ DISCHG[0] | BUCK6_ DISCHG[1] | BUCK6_ DISCHG[0] | BUCK5_ DISCHG[1] | BUCK5_ DISCHG[0] |
TPS6508640 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 |
TPS65086401 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 |
TPS6508641 | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 |
TPS65086470 | 0 | 1 | 0 | 0 | 0 | 1 | 0 | 1 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | LDOA2_DISCHG[1:0] | R/W | X | LDOA2 discharge resistance 00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
5:4 | SWA1_DISCHG[1:0] | R/W | X | SWA1 discharge resistance 00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
3:2 | BUCK6_DISCHG[1:0] | R/W | X | BUCK6 discharge resistance 00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
1:0 | BUCK5_DISCHG[1:0] | R/W | X | BUCK5 discharge resistance 00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |