JAJSE66E June 2017 – December 2022 TPS650864
PRODUCTION DATA
All xx_DISCHG[1:0] bits internally set to 00 whenever the corresponding VR is enabled.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | SWB2_ DISCHG[1] | SWB2_ DISCHG[0] | SWB1_ DISCHG[1] | SWB1_ DISCHG[0] | LDOA3_ DISCHG[1] | LDOA3_ DISCHG[0] |
TPS6508640 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 1 |
TPS65086401 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 1 |
TPS6508641 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 1 |
TPS65086470 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5:4 | SWB2_DISCHG[1:0] | R/W | X | SWB2 discharge resistance 00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
3:2 | SWB1_DISCHG[1:0] | R/W | X | SWB1 discharge resistance 00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |
1:0 | LDOA3_DISCHG[1:0] | R/W | X | LDOA3 discharge resistance 00: no discharge 01: 100 Ω 10: 200 Ω 11: 500 Ω |