JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
CA | Stabilization capacitor to be connected to VDDA | 4.7 | µF | ||
CD | Stabilization capacitor to be connected to VDDD | 3.3 | µF | ||
CG | Stabilization capacitor to be connected to VDDG | 10 | µF | ||
Vin1, Vin2, Vin3, Vin4 | SW1 to SW4 input voltage | 4.5 | 18 | V | |
Vout1, Vout2, Vout3, Vout4 | SW1 to SW4 output voltage | 0.6 | 90% of VIN | V |