JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
A typical compensation circuit could be type II (RC and CC) to have a phase margin between 60° and 90°, or type III (RC, CC, and Cff) to improve the converter transient response. CRoll adds a high-frequency pole to attenuate high-frequency noise when needed. CRoll should be set to at least twice the crossover frequency to avoid interacting with the feedback compensation. It may also prevent noise coupling from other rails if there is possibility of cross coupling in between rails when layout is very compact.
Table 8-3 shows the recommended values for the compensation network components as an initial start. These result in the compensating zero of the Type II to match the dominant pole of the converter.
TYPE II | TYPE III | |
---|---|---|
Select cross over frequency to be less than 1/5 of switching frequency (typical is 1/10) | ||
Set RC | ||
Set CC | ||
Add CRoll if needed to remove large signal coupling to high impedance COMP node. | ||
Cff compensating capacitor for type III compensation network. Choose ƒzff same as FC. | N/A |