JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The ISENSE_GAIN command modifies the current sense Gmps of the feedback loop for the selected output. (F0h) SLOPE_COMPENSATION describes the equivalent current slope compensation ramp on the inductor.
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | VALUE | MEANING |
---|---|---|---|---|---|---|
7:2 | — | R | 000000 | — | — | — |
1:0 | ISENSE_GAIN | R/W | 01 | 00 | 20 A/V | Current sense gain |
01 | 10 A/V | |||||
10 | 5 A/V | |||||
11 | 2.5 A/V |
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | VALUE | MEANING |
---|---|---|---|---|---|---|
7:2 | — | R | 000000 | — | — | — |
1:0 | ISENSE_GAIN | R/W | 01 | 00 | 10 A/V | Current sense gain |
01 | 5 A/V | |||||
10 | 2.5 A/V | |||||
11 | 1.25 A/V |
PAGE support is for outputs 0x00 through 0x03.