JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
All contents of the registers are saved and stored in the data store (non-volatile memory) with the exceptions listed in Table 8-6 (Supported PMBus Commands) when STORE_DEFAULT_ALL is issued. Contents of the registers are copied from the data store when power is restored. This allows the system processor to turn on the power supplies as needed with the same default settings before power was lost.