JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The SLOPE_COMPENSATION command modifies control loop compensation parameters to compensate for inductor ripple current harmonics from switching.
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | VALUE | MEANING |
---|---|---|---|---|---|---|
7:2 | — | R | 000000 | — | — | — |
1:0 | SLOPE_COMPENSATION | R/W | 01 | 00 | 45 mV/µs | Slope compensation |
01 | 70 mV/µs | |||||
10 | 100 mV/µs | |||||
11 | 145 mV/µs |
The default slope compensation will be adequate for most applications. The equivalent current slope compensation ramp on the inductor can be found by the following formula:
Where Gmps is the current sense gain of the peak current control to COMP voltage in Amps per Volt and SLcomp is the slope compensation voltage expressed in the table above.
Ideal slope compensation is achieved when:
PAGE support is for outputs 0x00 through 0x03.