JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The VREF_TRANSITION_RATE command determines the stepping rate and stepping size when dynamically switching the reference voltage VREF of the selected output.
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | VALUE | MEANING |
---|---|---|---|---|---|---|
7 | VREF_RAMP_ENABLE | R/W | 1 | 0 | — | Ramping disabled |
1 | — | Ramping enabled | ||||
6 | — | R | 0 | — | — | — |
5:3 | VREF_RAMP_TIMESTEP | R/W | 011 | 000 | 1 µs | Delay time per ramping step |
001 | 2 µs | |||||
010 | 3 µs | |||||
011 | 4 µs | |||||
100 | 6 µs | |||||
101 | 8 µs | |||||
110 | 12 µs | |||||
111 | 16 µs | |||||
2:0 | VREF_RAMP_BITSTEP | R/W | 000 | See Table 8-37 | See Table 8-37 | Ramp up and ramp down LSB increments / decrements |
VREF_RAMP_BITSTEP BINARY VALUE | RAMP UP (LSB increments) | RAMP DOWN (LSB decrements) |
---|---|---|
000 (default) | 1 | 1 |
001 | 2 | 1 |
010 | 4 | 2 |
011 | 6 | 3 |
100 | 8 | 4 |
101 | 10 | 5 |
110 | 12 | 6 |
111 | 16 | 8 |
VREF_RAMP_BITSTEP sets the amount of voltage reference bits to ramp up and ramp down per VREF_RAMP_TIMESTEP time. During ramping, if the target step is less than or equal to the VREF_RAMP_BITSTEP setting, ramping reduces to a fine voltage step of 1 LSB per VREF_RAMP_TIMESTEP time until the target voltage has been reached. For the actual voltage change per LSB, refer to (D8h) VREF_COMMAND.
PAGE support is for outputs 0x00 through 0x03.