JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The SEQUENCE_CONFIG command determines sequencing behavior.
START_PGOOD determines whether the next output in sequence looks at the previous output’s PGOOD before turning on. For turning on, the previous output’s PGOOD must be good. For the first in sequence, there is no PGOOD reference so START_PGOOD for those particular switchers are ignored. START_PGOOD applies to all switchers.
BITS | NAME | READ / WRITE | DEFAULT VALUE | BINARY VALUE | MEANING |
---|---|---|---|---|---|
7:1 | — | R | 0000000 | — | — |
0 | START_PGOOD | R/W | 0 | 0 | PGOOD is checked |
1 | PGOOD is ignored |
This command has no PAGE support.
TI does not recommend changing SEQUENCE_CONFIG during start sequencing or stop sequencing.