JAJSFK1E November 2014 – March 2022 TPS65400
PRODUCTION DATA
The IC_DEVICE_ID command is a read-only block command and returns the ASCII characters of the part number TPS65400.
BYTE | NAME | READ / WRITE | DEFAULT VALUE | ASCII VALUE |
---|---|---|---|---|
7 | IC_DEVICE_ID | R | 0x30 | 0 |
6 | 0x33 | 3 | ||
5 | 0x34 | 4 | ||
4 | 0x36 | 6 | ||
3 | 0x32 | 2 | ||
2 | 0x4D | M | ||
1 | 0x4C | L | ||
0 | Length byte | R | 0x07 | — |
This command has no PAGE support.