SLAA494B May 2011 – September 2023 MSP430AFE221 , MSP430AFE222 , MSP430AFE223 , MSP430AFE231 , MSP430AFE232 , MSP430AFE233 , MSP430AFE251 , MSP430AFE252 , MSP430AFE253
The energy meter evaluation module (EVM) uses the MSP430AFE253 and demonstrates energy measurements. The complete demonstration platform consists of the EVM that can be easily attached to a test system, metrology software, and a PC graphical user interface (GUI), which is used to view results and perform calibration.